schmersal_s_icon.png

HWSE11.1-BL-SW

Artikelnummer: 103041145

Downloads

ePLAN Data
SISTEMA Data
  • hygienic design
  • up to 12 positions
  • with short or long toggle

Ordering data

Product type description

HWSE11.1-BL-SW

Article number (order number)

103041145

EAN (European Article Number)

4030661618258

eCl@ss number, version 12.0

27-37-12-43

eCl@ss number, version 11.0

27-37-12-43

eCl@ss number, version 9.0

27-37-12-43

ETIM number, version 7.0

EC001029

ETIM number, version 6.0

EC001029

Approvals - Standards

Certificates

hygiene tested

General data

Standards

EN IEC 60947-5-1

EN IEC 60204-1

DIN EN 1672-2

ANSI/UL 60947-1

ANSI/UL 60947-4-1A

Versions

Montering på forplade

Design

Rund

Toggle

lang

Sealing type

Membran

Læbetætninger

Material of the operators

Plastik

Material of the front ring

Stainless steel (V4A)

Colour of the operating element

Sort

Colour of the front ring

Sølv

Colour of the bellows

Blå

Gross weight

270 g

General data - Features

Latching

Ja

Number of switch positions

11

Anti-torsion protection

Yes

Mechanical data

Mechanical lifetime, minimum

1.000.000 Operations

switching angle

30 °

Mounting

central nut

Tightening torque of nuts, maximum

4 Nm

Mechanical data - Connection technique

Termination

Skrue terminaler

Cable section, minimum

1 mm², stiv

1 mm², fleksibel

Cable section, maximum

2,5 mm², stiv

2,5 mm², fleksibel

Note

Alle oplysninger om tilslutningskabler er inkluderet kabelmuffer.

Wire cross-section

12 AWG

Tightening torque of Clips

2,5 Nm

Mechanical data - Dimensions

Note (Mounting height)

Height in front of the front panel.

Mounting depth

114 mm

Note (Mounting depth)

Plus tilslutning

diameters for the actuating heads

45 mm

Length of the handle

52,5 mm

Mounting diameter

22,3 mm

Thickness, of the front panel, minimum

1,5 mm

Thickness of the front panel, maximum

6 mm

Ambient conditions

Degree of protection

IP67

IP69K

Ambient temperature

+0 ... +80 °C

Ambient temperature, switch element, maximum

offen +50, gekapselt +40 °C

Ambient temperature, switch element, minimum

offen -25 , gekapselt -25 °C

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

20 A

Rated operating voltage

690 VAC

Required rated short-circuit current

10.000 A

Switching principle

Klide kontakt

Other data

Note (applications)

Sikker feltboks med decentrale I/O´s

Scope of delivery

Note (scope of delivery, number and type)

Scope of delivery with contact carrier SMF-SG

EU-overensstemmelseserklæring
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:H program
Type:See ordering code
Description of the component:Command and signalling devices optionally as indicator lights, push buttons, illuminated push buttons, mushroom head impact buttons and switches, selector switches and selector buttons in conjunction with contact element and light elements CLP as well as potentiometer drives, step selector switches and main switches.
Relevant Directives:Low Voltage Directive2014/35/EU
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, June 18, 2024
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

De nævnte data og angivelser er blevet checket omhyggeligt. Billeder kan afvige fra originalen. Der kan findes flere tekniske data i manualen. Der tages forbehold for tekniske ændringer og fejl.

Udarbejdet d. 23.08.2025 16.06