IFL 5-18-10STP-2295
IFL 5-18-10STP-2295
Downloads
Produkt-Typbezeichnung: IFL (1)-(2)(3)-(4)(5)(6)(7)-(8) |
(1) | |
215 | Schaltabstand 5 mm |
8 | Schaltabstand 8 mm |
10 | Schaltabstand 10 mm |
(2) | |
18 | Zylinder, Gewinde M18, Metall |
180 | Zylinder, Gewinde M18, Kunststoff |
(3) | |
ohne | Standard Bauform |
M | Miniatur Bauform |
L | Lange Bauform |
(4) | |
01 | Öffner (NC) |
10 | Schließer (NO) |
10/01 | Schließer (NO) / Öffner (NC) mit Anschlussraum |
11 | Schließer (NO) / Öffner (NC) antivalent |
(5) | |
ohne | Kabel |
ST | Stecker |
T | Leitung mit Tülle |
A | Welchselstrom/Gleichstrom AC/DC |
D | DC 2-Leiter |
(6) | |
ohne | Standard Steckerversion |
2 | Alternative Steckerversion |
(7) | |
N | n-schaltend |
P | p-schaltend |
(8) | |
2033 | Edelstahlgehäuse |
2130 | bis +130°C einsetzbar, ohne LED-Zustandsanzeige |
- Metal enclosure
- DC 3-wire
- Connector M12
- Design M 18 x 1
Ordering data
Product type description |
IFL 5-18-10STP-2295 |
Article number (order number) |
101144016 |
EAN (European Article Number) |
4030661130613 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
Zylinder, Gewinde |
Installation conditions (mechanical) |
bündig |
Housing material |
Messing |
Housing coating material |
vernickelt |
Active area |
Kunststoff |
Material of the nuts |
Messing |
Gross weight |
55 g |
General data - Features
Integral system diagnostics, status |
Ja |
Cable sleeve |
Nein |
Number of cable wires |
3 |
Mechanical data
Tightening torque of nuts, maximum |
18 Nm |
Mechanical data - Switching distances
Nominal switching distance Sn |
5 mm |
Note (switching distance) |
Alle Angaben der Schaltabstände gemäß EN IEC 60947-5-2 |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Steckverbinder M12 |
Mechanical data - Dimensions
ISO thread of the sensor |
M18 |
width across flats |
24 BK |
Length of sensor |
71,4 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-40 ... +85 °C |
Resistance to vibrations |
10 … 55 Hz, Amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Electrical data
Type of voltage range |
DC |
No-load supply current I0, typical |
3,5 mA |
Rated operating voltage |
10 ... 30 VDC |
Operating current |
200 mA |
Switching element |
Schließer (NO) |
Protection circuit integrated |
Induktionsschutz Verpolungsschutz Überlastschutz Kurzschlussschutz |
Switching frequency, approx. |
400 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
1,2 V |
Current at Voltage drop Ud |
0,2 A |
Design of control elements |
p-schaltend |
Status indication
Note (Integral System Diagnostics, status ) |
gelbe LED |
Scope of delivery
Scope of delivery of mounting material |
2x Muttern M18 |
Note
Note (General) |
Statt der Muttern kann auch eine Klemmschelle geliefert werden. |
Sprachfilter
Datenblatt
Betriebsanleitung (Beiblatt/Kurzanleitung)
EU Konformitätserklärung
CCC-Zertifikat
Download der aktuellen Version von Adobe Reader
Produktbild (Katalogeinzelphoto )
Maßzeichnung Grundgerät
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | IFL Design: Ø 4, Ø 6,5, Ø 20, Ø 40, M8, M12, M18, M30, 2.., 3.., 6.., R.. |
Type: | See ordering code |
Description of the component: | Inductive proximity switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN IEC 60947-5-2:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, January 16, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Die genannten Daten und Angaben wurden sorgfältig geprüft. Abbildungen können vom Original abweichen. Weitere technische Daten finden Sie in der Betriebsanleitung. Technische Änderungen und Irrtümer vorbehalten.
Generiert am: 28.06.2025, 10:05