schmersal_s_icon.png

IFL-N-4-12-01STP

Artikelnummer: 101144818

Downloads

TraceParts CAD-Daten
ePLAN Daten
CADENAS CAD-Daten
SISTEMA Daten
  • NOTICE: Not available! (Replacement: IFL 4-12-01STP)
  • Metal enclosure
  • DC 3-wire
  • Connector M12
  • Design M12

Bestelldaten

Product type description

IFL-N-4-12-01STP

Article number (order number)

101144818

EAN (European Article Number)

4030661134505

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Allgemeine Daten

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Zylinder, Gewinde

Installation conditions (mechanical)

nicht bündig

Housing material

Messing

Housing coating material

vernickelt

Active area

Kunststoff

Material of the nuts

Messing, vernickelt

Gross weight

28 g

Allgemeine Daten - Eigenschaften

Integral system diagnostics, status

Ja

Number of cable wires

3

Mechanische Daten - Schaltabstände

Nominal switching distance Sn

4 mm

Note (switching distance)

Alle Angaben der Schaltabstände gemäß EN IEC 60947-5-2

Mechanische Daten - Anschlusstechnik

Length of cable

2 m

Termination

Steckverbinder M12

Mechanische Daten - Abmessungen

ISO thread of the sensor

M12

Length of sensor

65 mm

Umgebungsbedingungen

Degree of protection

IP67

Ambient temperature

-25 ... +85 °C

Resistance to vibrations

10 … 55 Hz, Amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Elektrische Daten

Type of voltage range

DC

No-load supply current I0, typical

17 mA

Rated operating voltage

15 ... 34 VDC

Operating current

150 mA

200 mA

Switching element

Öffner (NC)

Protection circuit integrated

Induktionsschutz

Verpolungsschutz

Überlastschutz

Kurzschlussschutz

unterdrückter Einschaltfehlimpuls

Überlast- und Kurzschlussschutz

Drahtbruchsicherheit

Sprechfunkschutz

Switching frequency, approx.

800 Hz

Elektrische Daten - Digitale Ausgänge

Voltage drop Ud, maximum

2,5 V

Design of control elements

p-schaltend

Current leakage Ir, maximum

0,01 mA

Zustandsanzeige

Note (Integral System Diagnostics, status )

gelbe LED

Sprachfilter

Download der aktuellen Version von Adobe Reader

Kontaktbild

UK-Konformitätserklärung
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:IFL
Design: Ø 4, Ø 6,5, Ø 20, Ø 40,
M8, M12, M18, M30, 2.., 3.., 6.., R..
Type:See ordering code
Description of the component:Inductive proximity switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN IEC 60947-5-2:2020
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, January 16, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

Die genannten Daten und Angaben wurden sorgfältig geprüft. Abbildungen können vom Original abweichen. Weitere technische Daten finden Sie in der Betriebsanleitung. Technische Änderungen und Irrtümer vorbehalten.

Generiert am: 31.08.2025, 04:15