SRB-E-212ST-CC
SRB-E-212ST-CC
- Steckbare Federkraftklemmen mit Codierung
- STOP 0 / 1 Funktion
- 1 oder 2-kanalige Ansteuerung
- 2 Sicherheitskontakte STOP 0
- 1 Sicherheitsausgang STOP 1
- Abfallverzögerung 0 … 30 s
Bestelldaten
Product type description |
SRB-E-212ST-CC |
Article number (order number) |
103016573 |
EAN (European Article Number) |
4030661510378 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Zulassungen - Vorschriften
Certificates |
cULus CCC |
Allgemeine Daten
Standards |
EN IEC 62061 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 61508 EN IEC 60204-1 EN IEC 60947-1 |
Housing material |
Kunststoff, glasfaserverstärkter Thermoplast, belüftet |
Gross weight |
250 g |
Allgemeine Daten - Eigenschaften
Wire breakage detection |
Ja |
Cross-circuit detection |
Ja |
Removable Terminals |
Ja |
Start input |
Ja |
Feedback circuit |
Ja |
Automatic reset function |
Ja |
Reset edge detection |
Ja |
Earth connection detection |
Ja |
Integral system diagnostics, status |
Ja |
Integral system diagnostics, error code |
Ja |
Number of LEDs |
6 |
Number of normally closed (NC) |
2 |
Number of normally open (NO) |
1 |
Number of Safety contacts, STOP 0 |
2 |
Number of safety digital outputs, Stop 1 |
1 |
Number of Signalling outputs, STOP 0 |
1 |
Number of Signalling outputs, STOP 1 |
1 |
Sicherheitsbetrachtung
Vorschriften |
EN ISO 13849-1 EN IEC 62061 EN IEC 61508 |
Stop-Category |
0 1 |
Sicherheitsbetrachtung - Relaisausgänge
Performance Level, up to |
e |
Category |
4 |
Diagnostic Coverage (DC) Level |
> 94 % |
PFH value |
1,25 x 10⁻⁸ /h |
PFD value |
5,30 x 10⁻⁵ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Common Cause Failure (CCF), minimum |
65 |
Sicherheitsbetrachtung - Sichere digitale Ausgänge
Performance Level, up to |
e |
Category |
4 |
PFH value |
2,66 x 10⁻⁹ /h |
PFD value |
2,42 x 10⁻⁵ |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanische Daten
Mechanical life, minimum |
10.000.000 Operations |
Mounting |
Schnellbefestigung für Normschiene nach DIN EN 60715 |
Mechanische Daten - Anschlusstechnik
Terminal designations |
IEC/EN 60947-1 |
Termination |
Federkraftklemme, steckbar starr oder flexibel |
Cable section, minimum |
0,25 mm² |
Cable section, maximum |
1,5 mm² |
Mechanische Daten - Abmessungen
Width |
22,5 mm |
Height |
98 mm |
Depth |
115 mm |
Umgebungsbedingungen
Degree of protection of the enclosure |
IP40 |
Degree of protection of the mounting space |
IP54 |
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-40 ... +85 °C |
Resistance to vibrations |
10 ... 55 Hz, Amplitude 0,35 mm |
Restistance to shock |
30 g / 11 ms |
Umgebungsbedingungen - Isolationskennwerte
Rated impulse withstand voltage Uimp, relay output |
4 kV |
Rated impulse withstand voltage Uimp, semiconductor output |
0,8 kV |
Overvoltage category |
III |
Degree of pollution |
2 |
Elektrische Daten
Operating voltage |
24 VDC -20 % / +20 % |
Ripple voltage |
10 % |
Rated operating voltage |
24 VDC |
Rated AC voltage for controls at DC minimum |
19,2 VDC |
Rated control voltage at DC, maximum |
28,8 VDC |
Electrical power consumption |
3 W |
Contact resistance, maximum |
0,1 Ω |
Note (Contact resistance) |
in Neuzustand |
Drop-out delay in case of power failure, typically |
10 ms |
Drop-out delay in case of emergency, typically |
10 ms |
Pull-in delay at automatic start, maximum, typically |
150 ms |
Pull-in delay at RESET, typically |
150 ms |
Switching frequency, maximum |
0,3 Hz |
Material of the contacts, electrical |
Ag-Ni, selbstreinigend, zwangsgeführt |
Elektrische Daten - Sichere digitale Ausgänge
Voltage drop Ud, maximum |
0,5 V |
Leakage current Ir, maximum |
1 mA |
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
2 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2 A |
Elektrische Daten - Sichere Relaisausgänge STOP 0
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Switching capacity, minimum |
10 VDC |
Switching capacity, minimum |
10 mA |
Switching capacity, maximum |
250 VAC |
Switching capacity, maximum |
6 A |
Elektrische Daten - Digitale Eingänge
Conduction resistance, maximum |
40 Ω |
Elektrische Daten - Digitale Ausgänge
Voltage, Utilisation category DC-12 |
24 VDC |
Current, Utilisation category DC-12 |
0,1 A |
Elektrische Daten - Elektromagnetische Verträglichkeit (EMV)
EMC rating |
EMV-Richtlinie |
Zustandsanzeige
Indicated operating states |
Interne Betriebsspannung Ui Baustein-Status Fehler-Codes |
Sonstige Daten
Note (applications) |
Sicherheits-Sensor drehbare Schutzeinrichtung NOT-HALT-Taster Seilzug-Notschalter Sicherheits-Lichtvorhang Zweihandbedienpulte |
Sprachfilter
Datenblatt
Betriebsanleitung und Konformitätserklärung
UL-Zertifikat
CCC-Zertifikat
Broschüre
SISTEMA-VDMA Bibliothek/Library
Download der aktuellen Version von Adobe Reader
Produktbild (Katalogeinzelphoto )
Schaltungsbeispiel
EU-Konformitätserklärung | ![]() |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | SRB-E-212ST SRB-E-322ST |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Relais-Sicherheitskombination für NOT-HALT-Schaltungen, Schutztürüberwachungen, Zweihand-Bediengeräte, Sicherheitsmagnetschalter und AOPD’s |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN ISO 13851:2019 EN ISO 13849-1:2015 EN ISO 13849-2:2012 IEC 61508 Teile 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Benannte Stelle für die Zertifizierung des QS-Systems nach Anhang X, 2006/42/EG: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 14. März 2023 |
![]() |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | SRB-E-212ST SRB-E-322ST |
Type: | See ordering code |
Description of the component: | Relay safety combination for emergency stop circuits, guard door monitoring, two-hand control devices, magnetic safety switches and AOPDs |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13851:2019 EN ISO 13849-1:2015 EN ISO 13849-2:2012 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 IEC 61508 parts 1-7:2010 |
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein 51105 Köln ID n°: 0035 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, March 14, 2023 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
Die genannten Daten und Angaben wurden sorgfältig geprüft. Abbildungen können vom Original abweichen. Weitere technische Daten finden Sie in der Betriebsanleitung. Technische Änderungen und Irrtümer vorbehalten.
Generiert am: 18.06.2025, 01:39