schmersal_s_icon.png

SRB-E-322ST

Artikelnummer: 103008184

  • STOP 0 / 1 Funktion
  • 1 oder 2-kanalige Ansteuerung
  • 3 Sicherheitskontakte STOP 0
  • 2 Sicherheitsausgänge STOP 1
  • Abfallverzögerung 0 … 30 s

Bestelldaten

Product type description

SRB-E-322ST

Article number (order number)

103008184

EAN (European Article Number)

4030661478517

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Zulassungen - Vorschriften

Certificates

cULus

CCC

Allgemeine Daten

Standards

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 61508

EN IEC 60204-1

EN IEC 60947-1

Housing material

Kunststoff, glasfaserverstärkter Thermoplast, belüftet

Gross weight

180 g

Allgemeine Daten - Eigenschaften

Wire breakage detection

Ja

Cross-circuit detection

Ja

Removable Terminals

Ja

Start input

Ja

Feedback circuit

Ja

Automatic reset function

Ja

Reset edge detection

Ja

Earth connection detection

Ja

Integral system diagnostics, status

Ja

Integral system diagnostics, error code

Ja

Number of auxiliary contacts

1

Number of LEDs

6

Number of normally closed (NC)

2

Number of normally open (NO)

1

Number of Safety contacts, STOP 0

3

Number of safety digital outputs, Stop 1

2

Number of signalling outputs

1

Sicherheitsbetrachtung

Vorschriften

EN ISO 13849-1

EN IEC 62061

EN IEC 61508

Stop-Category

0

1

Sicherheitsbetrachtung - Relaisausgänge

Performance Level, up to

e

Category

4

Diagnostic Coverage (DC) Level

> 94 %

PFH value

1,25 x 10⁻⁸ /h

PFD value

5,30 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Common Cause Failure (CCF), minimum

65

Sicherheitsbetrachtung - Sichere digitale Ausgänge

Performance Level, up to

e

Category

4

PFH value

2,66 x 10⁻⁹ /h

PFD value

2,42 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanische Daten

Mechanical life, minimum

10.000.000 Operations

Mounting

Schnellbefestigung für Normschiene nach DIN EN 60715

Mechanische Daten - Anschlusstechnik

Terminal designations

IEC/EN 60947-1

Termination

starr oder flexibel

Schraubanschluss, steckbar

Cable section, minimum

0,25 mm²

Cable section, maximum

2,5 mm²

Tightening torque of Clips

0,5 Nm

Mechanische Daten - Abmessungen

Width

22,5 mm

Height

98 mm

Depth

115 mm

Umgebungsbedingungen

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0,35 mm

Restistance to shock

30 g / 11 ms

Umgebungsbedingungen - Isolationskennwerte

Rated impulse withstand voltage Uimp, relay output

4 kV

Rated impulse withstand voltage Uimp, semiconductor output

0,8 kV

Overvoltage category

III

Degree of pollution

2

Elektrische Daten

Operating voltage

24 VDC -20 % / +20 %

Ripple voltage

10 %

Rated operating voltage

24 VDC

Rated AC voltage for controls at DC minimum

19,2 VDC

Rated control voltage at DC, maximum

28,8 VDC

Electrical power consumption

3 W

Contact resistance, maximum

0,1 Ω

Note (Contact resistance)

in Neuzustand

Drop-out delay in case of power failure, typically

10 ms

Drop-out delay in case of emergency, typically

10 ms

Pull-in delay at automatic start, maximum, typically

150 ms

Pull-in delay at RESET, typically

150 ms

Switching frequency, maximum

0,3 Hz

Material of the contacts, electrical

Ag-Ni, selbstreinigend, zwangsgeführt

Elektrische Daten - Sichere digitale Ausgänge

Voltage drop Ud, maximum

0,5 V

Leakage current Ir, maximum

1 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

2 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2 A

Elektrische Daten - Sichere Relaisausgänge STOP 0

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Switching capacity, minimum

10 VDC

Switching capacity, minimum

10 mA

Switching capacity, maximum

250 VAC

Switching capacity, maximum

6 A

Elektrische Daten - Digitale Eingänge

Conduction resistance, maximum

40 Ω

Elektrische Daten - Digitale Ausgänge

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0,1 A

Elektrische Daten - Relaisausgänge (Hilfskontakte)

Switching capacity, maximum

24 VDC

Switching capacity, maximum

1 A

Elektrische Daten - Elektromagnetische Verträglichkeit (EMV)

EMC rating

EMV-Richtlinie

Zustandsanzeige

Indicated operating states

Interne Betriebsspannung Ui

Baustein-Status

Fehler-Codes

Sonstige Daten

Note (applications)

Sicherheits-Sensor

Schutzeinrichtung

drehbare Schutzeinrichtung

NOT-HALT-Taster

Seilzug-Notschalter

Sicherheits-Lichtvorhang

Sicherheits-Lichtschranken

Sprachfilter

Download der aktuellen Version von Adobe Reader

Video ID: Mr-Safety-SRB-E

(Vimeo)


EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:SRB-E-212ST
SRB-E-322ST
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Relais-Sicherheitskombination für NOT-HALT-Schaltungen, Schutztürüberwachungen, Zweihand-Bediengeräte, Sicherheitsmagnetschalter und AOPD’s
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN ISO 13851:2019
EN ISO 13849-1:2015
EN ISO 13849-2:2012
IEC 61508 Teile 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Benannte Stelle für die Zertifizierung des QS-Systems nach Anhang X, 2006/42/EG:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 14. März 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SRB-E-212ST
SRB-E-322ST
Type:See ordering code
Description of the component:Relay safety combination for emergency stop circuits, guard door monitoring, two-hand control devices, magnetic safety switches and AOPDs
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN ISO 13851:2019
EN ISO 13849-1:2015
EN ISO 13849-2:2012
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
IEC 61508 parts 1-7:2010
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein
51105 Köln
ID n°: 0035
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, March 14, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

Die genannten Daten und Angaben wurden sorgfältig geprüft. Abbildungen können vom Original abweichen. Weitere technische Daten finden Sie in der Betriebsanleitung. Technische Änderungen und Irrtümer vorbehalten.

Generiert am: 20.06.2025, 07:10