schmersal_s_icon.png

ZK 336-11Z-M20

Artikelnummer: 151169043

Downloads

TraceParts CAD-Daten
ePLAN Daten
CADENAS CAD-Daten
Product type description:

(1)(2) 336-(3)(4)-(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
1KOffset roller lever 1K
3KAngle roller lever 3K
RMSBrass roller

(3)
111 NO contact/1 NC contact
022 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)
01/011 NC contact left / 1 NC contact right

(4)
YIP 65
ZIP 67

(5)
without latching
Rwith latching

(6)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(7)
withoutCable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding
ST-2310M12 connector with B-coding

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Nicht alle nach diesem Typenschlüssel möglichen Geräte sind lieferbar und/oder technisch umsetzbar.
  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5

Bestelldaten

Product type description

ZK 336-11Z-M20

Article number (order number)

151169043

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Zulassungen - Vorschriften

Certificates

cULus

CCC

Allgemeine Daten

Housing construction form

Normbauform

Housing material

Kunststoff, glasfaserverstärkt

Gross weight

115 g

Allgemeine Daten - Eigenschaften

Safety functions

Ja

Sicherheitsbetrachtung

Standards

EN IEC 60947-5-1

Mission time

20 Year(s)

Sicherheitsbetrachtung - Sicherheitsausgänge

B10D Normally-closed contact (NC)

20.000.000 Operations

Mechanische Daten

Actuating element

Rollenhebel

Mechanical lifetime, minimum

30.000.000 Operations

Actuating force, minimum

17 N

Actuating speed, maximum

0,5 m/s

Note (Actuating speed)

Betätigungsgeschwindigkeit bei einem vertikalen Anfahrwinkel von 30°

Mechanische Daten - Anschlusstechnik

Termination

Schraubanschluss M20 x 1.5

Cable section, minimum

0,75 mm²

Cable section, maximum

2,5 mm²

Note

Alle Angaben einschließlich Aderendhülsen.

Mechanische Daten - Abmessungen

Length of sensor

38 mm

Width of sensor

40,5 mm

Height of sensor

118,5 mm

Umgebungsbedingungen

Ambient temperature

-30 ... +80 °C

Umgebungsbedingungen - Isolationskennwerte

Rated impulse withstand voltage Uimp

6 kV

Elektrische Daten

Thermal test current

10 A

Required rated short-circuit current

1.000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching principle

Sprungschaltung

Maximale Schalthäufigkeit

5.000 /h

Material of the contacts, electrical

Silber

Sprachfilter

Download der aktuellen Version von Adobe Reader

Kontaktbild

UK Declaration of Conformity LOG_COM_lo1de01s
Company:SCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
www.schmersal.com.cn
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Type:See ordering code
Description of the component:Position switch
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Shanghai, November 23, 2021
 GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director
EU-Konformitätserklärung LOG_COM_lo1de01s
OriginalSCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
Internet: www.schmersal.com.cn
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Positionsschalter
Einschlägige Richtlinien:Niederspannungsrichtlinie2014/35/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Shanghai, 5. Mai 2021
  GRA_SIG_ksig-y52
 Rechtsverbindliche Unterschrift
Michele Seassaro
Geschäftsführer

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

Die genannten Daten und Angaben wurden sorgfältig geprüft. Abbildungen können vom Original abweichen. Weitere technische Daten finden Sie in der Betriebsanleitung. Technische Änderungen und Irrtümer vorbehalten.

Generiert am: 09.10.2025, 01:21