A-K6P-M8-R-G-10M-GY-1-X-A-4
Item number:
101206012
A-K6P-M8-R-G-10M-GY-1-X-A-4
Item number:
101206012
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Pre-wired cable
- 6-pole
- Latching interlocking
Ordering data
Product type description |
A-K6P-M8-R-G-10M-GY-1-X-A-4 |
Article number (order number) |
101206012 |
EAN (European Article Number) |
4030661372273 |
eCl@ss number, version 12.0 |
27-06-03-11 |
eCl@ss number, version 11.0 |
27-06-03-11 |
eCl@ss number, version 9.0 |
27-06-03-11 |
ETIM number, version 7.0 |
EC001855 |
ETIM number, version 6.0 |
EC001855 |
General data
Gross weight |
325 g |
General data - Features
Number of poles |
6 |
Number of cable wires |
6 |
Mechanical data - Connection technique
Length of cable |
10 m |
Wire cross-section |
0.14 mm2 |
Cable diameter |
4.9 mm |
Bending radius (fixed) |
5 x Ø-cable |
Bending radius (repeated) |
10 x Ø-cable |
Colour of the Cable mantle |
Grey |
Material of the Cable mantle |
PVC |
Mechanical data - connector side A
Connector typ |
Female connector, M8 |
Design |
straight |
Connector latching |
Latching interlocking |
Material of the gland |
Plastic, TPU |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Ambient conditions
Degree of protection |
IP65 IP67 IP69 |
Ambient temperature (Connector) |
-30 ... +90 °C |
Ambient temperature (fixed) |
-40 ... +80 °C |
Ambient temperature (moved) |
-5 ... +80 °C |
Electrical data
Thermal test current |
1.5 A |
Rated operating voltage |
30 VAC |
Rated operating voltage |
30 VDC |
Operating current |
1,500 mA |
Pin assignment
PIN 1 |
green |
PIN 2 |
yellow |
PIN 3 |
Grey |
PIN 4 |
Pink |
PIN 5 |
White |
PIN 6 |
Brown |
Product picture (catalogue individual photo)
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-04-19, 9:17 p.m.