ACTUATOR AZ 15/16-B1-2245 KPL.

Item number: 101137408

Downloads

ePLAN Data
SISTEMA Data
  • Damps vibration on guard device
  • Straight actuator with rubber mounting
  • Particularly suitable for sliding doors

Ordering data

Product type description

ACTUATOR AZ 15/16-B1-2245 KPL.

Article number (order number)

101137408

EAN (European Article Number)

4030661280912

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

17 g

Mechanical data

Actuator

straight

rubber mounting

Note

Note (General)

Max. 200 Ncm tightening torque for mounting the actuator

Language filter

Download the latest version of Adobe Reader


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-03-28, 4:39 p.m.