ASMM-1M-PB-R2R2

Item number: 103001346

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 1 AS interface master integrated
  • Field bus gateway: PROFIBUS DP
  • Integrated safety monitor for 2 AS-i circuits, 256 Devices
  • integrated AS-i power supply unit decoupling 4 A ; for operation with standard power supply unit and AS-i Power24
  • Diagnostic interface: Ethernet RJ-45
  • Controls up to 16 enabling circuits,
    - 2 enabling contacts with each 2 relay contacts 30 V / 3 A AC/DC integrated

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ASMM-1M-PB-R2R2

Article number (order number)

103001346

EAN (European Article Number)

4030661425481

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

cULus

General data

Housing material

Metal film

Gross weight

936 g

Language filter

SISTEMA-VDMA library

Download the latest version of Adobe Reader


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-04-19, 4:36 p.m.