Product type description:
AZ 16-(1)ZV(2)K-(3)-(4)-(5) |
(1) |
without | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) |
without | Ejection force |
R | Latching force 30 N |
(3) |
G24 | with LED (only available for version with one NO and one NC contact) |
(4) |
M16 | cable entry M16 |
M20 | Cable entry M20 |
ST | Connector M12, 4 pole, bottom |
STL | Connector M12, 4 pole, left |
STR | Connector M12, 4 pole, right |
(5) |
2254 | Latching force 5 N |
1762 | Front mounting |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.