AZ 17

AZ 17

  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • small body
  • Universal coding
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • 8 actuating planes
Product type description:

AZ 17-(1)Z(2)K-(3)-(4)-(5)


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutM16 cable gland
2243Front cable entry
2243-1Rear cable entry
STM12 connector, 4 pole

(4)
1637Gold-plated contacts

(5)
5MCable length 5 m
6MCable length 6 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Number of safety contacts

AZ 17-02ZK-ST

Item number 101140773

Safety switch with separate actuator

Go to article

AZ 17-02ZRK-2243 5,0M

Item number 101139551

Safety switch with separate actuator

Go to article

AZ 17-02ZRK-2243-1 5,0M

Item number 101147465

Safety switch with separate actuator

Go to article

AZ 17-02ZRK-ST

Item number 101140775

Safety switch with separate actuator

Go to article

AZ 17-11ZK-ST

Item number 101140772

Safety switch with separate actuator

Go to article

AZ 17-11ZRK-2243 5,0M

Item number 101136474

Safety switch with separate actuator

Go to article

AZ 17-11ZRK-2243 6,0M

Item number 101138333

Safety switch with separate actuator

Go to article

AZ 17-11ZRK-2243-1 5,0M

Item number 101147467

Safety switch with separate actuator

Go to article

AZ 17-11ZRK-ST

Item number 101140774

Safety switch with separate actuator

Go to article

AZ 17-02ZRK-2243 6,0M

Item number 101147464

Safety switch with separate actuator

Go to article

AZ 17-11ZK

Item number 161121960

Safety switch with separate actuator

Go to article

AZ 17-11ZK-2243-1 5,0M

Item number 101184004

Safety switch with separate actuator

Go to article



System components