AZ 200SK-T-1P2P

Item number: 101182254

Downloads

TraceParts CAD Data
CADENAS CAD Data
Product type description:

AZ 200(1)-T-(2)


(1)
SKScrew connection
CCCage clamp
ST1Connector M23 x 1, 8+1 pole
ST2Connector M12 x 1, 8 pole

(2)
1P2P1 serial diagnostic output and 2 p-type safety outputs
SD2Pserial diagnostic output and 2 p-type safety outputs
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Screw connection
  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis

Ordering data

Note (Delivery capacity)

Not available!

Product type description

AZ 200SK-T-1P2P

Article number (order number)

101182254

EAN (European Article Number)

4030661317267

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN ISO 13849-1

EN IEC 60947-5-3

EN IEC 61508

Working principle

Non-contact

Housing material

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

60 ms

Duration of risk, maximum

120 ms

Gross weight

345 g

General data - Features

Actuator monitored

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Series-wiring

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of safety contacts

2

Safety classification

Standards

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

4.00 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Latching force

30 N

Actuating speed, maximum

0.2 m/s

Tightening torque of the fastening screws for the housing cover, minimum

0.7 Nm

Tightening torque of the fastening screws for the housing cover, maximum

1 Nm

Note

Torx T10

Mechanical data - Switching distances according EN IEC 60947-5-3

Switch distance, typical

6.5 mm

Assured switching distance "ON" Sao

4 mm

Assured switching distance "OFF" Sar

30 mm

Hysteresis (Switching distance), maximum

1.5 mm

Repeat accuracy R

0.5 mm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.25 mm²

Cable section, maximum

1.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section, minimum

23 AWG

Wire cross-section, maximum

15 AWG

Wire cross-section

23 ... 15 AWG

Allowed type of cable

solid single-wire

solid multi-wire

flexible

Mechanical data - Dimensions

Length of sensor

50 mm

Width of sensor

40 mm

Height of sensor

220 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 %

No-load supply current I0, typical

100 mA

Rated operating voltage

24 VDC

Operating current

50 mA

Time to readiness, maximum

4,000 ms

Switching frequency, approx.

1 Hz

Electrical data - Safety digital inputs

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

5 mA

Electrical data - Safety digital outputs

Rated operating current (safety outputs)

250 mA

Design of control elements

p-type

Voltage drop Ud, maximum

4 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Electrical data - Digital Output

Design of control elements

p-type

Electrical data - Diagnostic outputs

Voltage drop Ud, maximum

4 V

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage: LED green

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

AZ/AZM 200-B1

Language filter

Download the latest version of Adobe Reader

103015815 AZ201SK-T-1P2P
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:AZ 200
Type:See ordering code
Description of the component:Safety Switch for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
ISO 14119:2013
EN ISO 13849-1:2015
EN 61508 parts 1-7:2010
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EC-Type Examination Certificate:01/205/5122.02/20
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, February 26, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-03-29, 5:27 a.m.