Archive
AZ 335
- Metal enclosure
- Long life
- Universal coding
- 40,5 mm x 114 mm x 38 mm
- Actuator heads can be repositioned in steps 4 x 90°
- Can be mounted on a flat surface
- High level of contact reliability with low voltages and currents
- Slotted holes for adjustment, circular holes for location
Latching force
Number of safety contacts
Archive
Archive
Archive
Archive
Archive
Archive
Archive
Archive
Archive
Archive
System components
Actuator
ACTUATOR AZ 335-B5-FLEX
- Particularly suitable for sliding doors
- Compensates play of ± 5 mm in two axes
ACTUATOR AZ 335-B6-FLEX
- Particularly suitable for hinged guards
- Compensates play of ± 5 mm in two axes
- For very smal actuating radii
Accessories
SSP-AZ 335/355
- To cover unused actuator slots
- For protection against the ingress of course dirt
- Simple clip-in fitting