AZM 415-02/11XPKRS 24VAC/DC
AZM 415-02/11XPKRS 24VAC/DC
Product type description: AZM 415-(1)(2)PK(3)-(4) (5)(6)-(7) |
(1) | |
11/11 | 2 NC contacts/2 NO contacts |
11/02 | 3 NC contacts / 1 NO contacts |
11/20 | 1 NC contacts / 3 NO contacts |
02/11 | 3 NC contacts / 1 NO contacts |
02/20 | 2 NC contacts / 2 NO contacts |
02/02 | 4 NC contact |
(2) | |
X | Protection class IP54 |
Z | Protection class IP67 |
(3) | |
without | Power to unlock |
A | Power to lock |
(4) | |
STR | Connector M23 right |
ST | Connector M23 bottom |
(5) | |
without | Without manual release |
E | Manual release using triangular key |
F | with triangular key (secured with locking screw) |
FE | using triangular key |
RS | Manual release using key |
T | Emergency exit using latched pushbutton (power to unlock only) |
TE | Emergency exit using latched pushbutton and manual release, mounting outside (power to unlock only) |
TEI | Emergency exit using latched pushbutton and manual release, mounting inside (power to unlock only) |
NS | Emergency release using lock button |
(6) | |
24VAC/DC | Us: 24 VAC/DC |
110VAC | Us: 110 VAC |
230VAC | Us: 230 VAC |
(7) | |
1637 | Gold-plated contacts |
(1) | |
A | Power to lock |
(2) | |
ST | Connector M23 right |
without | Power to unlock |
STR | Connector M23 bottom |
(3) | |
without | Without manual release |
E | Manual release using triangular key (only for power to unlock principle) |
(4) | |
1637 | Gold-plated contacts |
- Adjustable ball latch to 400 N
- Problem-free opening of stressed doors by means of bell-crank system
- 2 switches in one enclosure
- Ex version available
- Manual release
- 160 mm x 100 mm x 46,5 mm
- Metal enclosure
- Interlock with protection against incorrect locking.
- Robust design
- Long life
- 2 cable entries M 20 x 1.5
- Cut clamp termination
Ordering data
Product type description |
AZM 415-02/11XPKRS 24VAC/DC |
Article number (order number) |
101174583 |
EAN (European Article Number) |
4030661332079 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
BG cULus CCC |
General data
Standards |
BG-GS-ET-19 EN IEC 60947-5-1 |
Working principle |
electromechanical |
Enclosure material |
Aluminium |
Enclosure coating material |
painted |
Gross weight |
968 g |
General data - Features
Power to unlock |
Yes |
Manual release |
Yes |
Number of actuating directions |
1 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
3 |
Number of guard doors |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Holding force FZh in accordance with EN ISO 14119 |
3,500 N |
Latching force, minimum |
150 N |
Latching force, maximum |
400 N |
Positive break travel |
5 mm |
Positive break force, minimum |
15 N |
Actuating speed, maximum |
0.2 m/s |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
2 x 0.75 mm² |
Cable section, maximum |
2 x 2.5 mm² |
Note (Cable section) |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
46.5 mm |
Width of sensor |
160 mm |
Height of sensor |
100 mm |
Ambient conditions
Degree of protection |
IP54 |
Ambient temperature |
-25 ... +50 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
6 A |
Rated control voltage |
24 VAC/DC |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Electrical power consumption, maximum |
10 W |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Other data
Note (applications) |
sliding safety guard hinged safety guard |
Note
Note (Manual release) |
Only used on units with power to unlock principle Release by means of cylinder lock Resetting can only be carried out by authorised personnel using key. In removed condition, the guard device is protected against unintentional closing. With key |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
UL Certificate
CCC certification
Info
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
UK Declaration of Conformity | ![]() |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM 415 |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, November 25, 2021 |
![]() |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2023-06-05, 11:29 p.m.