Archive
AZM 415

AZM 415


Holding force

Number of safety contacts

Power to lock

Power to unlock

Archive

AZM 415-02/11ZPK 110 VAC

Item number 101174537

Solenoid interlock

Archive

AZM 415-02/11ZPK14H 24 VAC/DC

Item number 101174577

Solenoid interlock

Archive

AZM 415-11/11ZPK14H 110VAC

Item number 101174535

Solenoid interlock

Archive

AZM 415-33ZPDKA 110 VAC

Item number 101117715

Solenoid interlock

Archive

AZM 415-22ZPK-M20 24VAC/DC

Item number 101152789

Solenoid interlock

Go to article
Archive

AZM 415-22ZPKA-M20 24VAC /DC

Item number 101164463

Solenoid interlock

Go to article
Archive

AZM 415-22ZPK-2652 24VAC/DC

Item number 101204319

Solenoid interlock

Archive

AZM 415-22XPK-9726 24VAC /DC

Item number 101136126

Solenoid interlock

Archive

AZM 415-22XPK14H-9725 24 VAC/DC

Item number 101136087

Solenoid interlock

Go to article