SEPK 02.0

SEPK 02.0

  • Thermoplastic enclosure
  • 2 black operating buttons (positioning parts) Ø 55
  • 1 Emergency Stop button in thermoplastic version
  • Stand and wall mounting possible
  • 2 part enclosure
Product type description:
SEPK02.0.(1).(2).(3)/(4).(5)
SEPG05.3.(1).(2).(3)/(4).(5)
SEP01.0.(1).(2).(3)/(4).(5)
SEP01.4.(1).(2).(3)/(4).(5)
SEPLC05.2.(1).(2).(3)/(4).(5)
SEP07.0.(1).(2).(3)/(4).(5)
SEP09.0.(1).(2).(3)/(4).(5)

Command devices make and head diameter (control parts / emergency stop) depending on ➁ (with SEP09.0... emergency stop not featured)

(1)
1Schmersal 55 mm / Schmersal 49 mm
2Schmersal 42 mm / Schmersal 49 mm or Siemens 40 mm / Schmersal 49 mm
3Schmersal 42 mm / Schmersal 38,5 mm or Siemens 40 mm / Siemens 40 mm
4Schmersal 55 mm / Schmersal 38,5 mm
LEmpty enclosure with 22.3 mm holes (no command devices installed)
S-XXXXSpecial version with 4-digit serial number

(2)
0Command devices from Schmersal
1Command devices from Schmersal or Schmersal / Siemens

(3)
0Installation diameter of command devices (22.3 mm)
1Installation diameter of command devices (30.5 mm)

(4)
95NC contacts and NO contacts of control parts in separated form

(5)
E1Mushroom button with actuating force 10.5 N
E2Mushroom button with actuating force 7.0 N
Z1Emergency stop with 2 NC contacts and 2 NO contacts (not with SEPK02.0....)
Z2Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent instead of emergency stop)
Z3Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent instead of emergency stop)
Z4Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent in addition to emergency stop)
Z5Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent in addition to emergency stop)
Z6Pre-punched Al panel with 11 x Ø 22.3 mm holes (only for SEPLC05.2...)
Z7As with Z6 though holes are sealed with dummy plugs (only for SEPLC05.2...)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of Emergency Stop button

Number of normally closed (NC)

Number of normally open (NO)

SEPK02.0.3.1.22/95

Item number 101027370

Two-hand control panel

Go to article

SEPK02.0.L.22

Item number 101027369

Two-hand control panel

Go to article

SEPK02.0.4.0.22/95

Item number 101027371

Two-hand control panel

Go to article



System components