EMLHGN
Item number:
101006468
EMLHGN
Item number:
101006468
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
EMLHGN |
Article number (order number) |
101006468 |
EAN (European Article Number) |
4030661485157 |
eCl@ss number, version 12.0 |
27-37-12-11 |
eCl@ss number, version 11.0 |
27-37-12-11 |
eCl@ss number, version 9.0 |
27-37-12-11 |
ETIM number, version 7.0 |
EC000223 |
ETIM number, version 6.0 |
EC000223 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Versions |
Indicator lights |
Design |
Round High calotte |
Installation conditions (mechanical) |
arbitrarily |
Sealing type |
Form seals |
Material of the dome |
Glass |
Material of the front ring |
Aluminium |
Colour of the dome |
Green |
Colour of the front ring |
Silver |
Gross weight |
35 g |
General data - Features
Illuminable |
Yes |
Mounting flange |
Yes |
Fully insulated |
Yes |
Mechanical data
Mounting |
mounting flange |
Tightening torque of the screw |
0.6 Nm |
Mechanical data - Dimensions
Height |
20 mm |
Diameter total |
29.5 mm |
Height of the dome |
6 mm |
Diameter of the dome |
25 mm |
Diameter of the front ring |
29.5 mm |
Mounting diameter |
22.3 mm |
Thickness, of the front panel, minimum |
1 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
40 x 50 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +75 °C |
Product picture (catalogue individual photo)
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-04-25, 12:44 p.m.