EX-BN 20

EX-BN 20

  • Explosion protection for ATEX Zones 2 and 22
  • Aluminium enlosure
  • 104 mm x 52 mm x 47 mm
  • Actuating distance up to 50 mm depending on actuating magnet and version
  • Non-contact principle
  • Screw connection
Product type description:

EX-BN 20-(1)Z-3G/D


(1)
011 NC contact
022 NC contact
101 NO contact
202 NO contacts
111 NC contacts / 1 NO contact
R1 bistable contact
2R2 bistable contact
11R2 bistable contact NC / NO
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of normally closed (NC)

Number of normally open (NO)

Number of snap-in contacts

Latching

EX-BN 20-01Z-3G/D

Item number 101189767

EX-Magnetic reed switch

Go to article

EX-BN 20-02Z-3G/D

Item number 101193763

EX-Magnetic reed switch

Go to article

EX-BN 20-10Z-3G/D

Item number 101189041

EX-Magnetic reed switch

Go to article

EX-BN 20-11RZ-3G/D

Item number 101186630

EX-Magnetic reed switch

Go to article

EX-BN 20-11Z-3G/D

Item number 101188634

EX-Magnetic reed switch

Go to article

EX-BN 20-20Z-3G/D

Item number 101194601

EX-Magnetic reed switch

Go to article

EX-BN 20-2RZ-3G/D

Item number 101187222

EX-Magnetic reed switch

Go to article

EX-BN 20-RZ-3G/D

Item number 101182505

EX-Magnetic reed switch

Go to article



System components

BP 20
BP 20

  • -metal housing
  • S-pole marked red
  • N-pole marked green
  • Suitable for mounting on ferrous material with a distance of 20 mm

Go to article
BP 20 N
BP 20 N

  • -metal housing
  • N-pole marked green
  • Suitable for mounting on ferrous material with a distance of 20 mm

Go to article
BP 20 S
BP 20 S

  • -metal housing
  • S-pole marked red
  • Suitable for mounting on ferrous material with a distance of 20 mm

Go to article