EX-RSS16
- Explosion protection for ATEX Zones 2 and 22
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
Product type description: EX-RSS16-(1)(2)(3)(4)-3GD |
(1) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, for multiple applications |
(2) | |
D | With diagnostic output |
SD | With serial diagnostic function |
(3) | |
without | without latching |
R | With latching, latching force 40 … 60 N |
(4) | |
without | Connecting cable, Cable length 10 m |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Assured switching distance "ON" Sao
System components
Accessories