EX-TS335-02Y
EX-TS335-02Y
Product type description: EX-T(1) 335-(2)Y(3)-(4)-(5) |
(1) | |
S | Plunger S |
R | Roller plunger R |
H | Roller lever H |
10H | Rod lever 10H |
7H | Roller lever 7H |
7H-2138 | Roller lever 7H for position switches with safety function |
1K | Offset roller lever 1K |
3K | Angle roller lever 3K |
(2) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts (not suitable for safety applications) |
(3) | |
UE | Slow action with overlapping contacts |
without | Slow action with staggered contacts |
(4) | |
2138 | Roller lever 7H for position switches with safety function |
(5) | |
RMS | Roller made from brass |
- Ex-Zone 1 and 21
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50041
- 1 Cable entry M 20 x 1.5
Ordering data
Product type description |
EX-TS335-02Y |
Article number (order number) |
101211815 |
EAN (European Article Number) |
4030661448732 |
eCl@ss number, version 12.0 |
27-27-26-01 |
eCl@ss number, version 11.0 |
27-27-26-01 |
eCl@ss number, version 9.0 |
27-27-26-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus IEC Ex CCC CCC EX DEKRA |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-1 EN 60079-7 EN 60079-31 |
Explosion protection zones |
1 21 |
Explosion protection category |
2G 2D |
Explosion protection designation |
D II 2G Ex d e IIC T6 Gb D II 2D Ex tb IIIC T80°C Db |
General data
Standards |
BG-GS-ET-15 EN IEC 60947-5-1 |
Housing construction form |
Norm construction design |
Actuator type to EN 50041 |
B |
Housing material |
Metal, zinc die-cast |
Housing coating material |
painted |
Gross weight |
320 g |
General data - Features
Safety functions |
Yes |
Number of safety contacts |
2 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
20,000,000 Operations |
Mechanical data
Actuating element |
Plunger |
Mechanical life, minimum |
1,000,000 Operations |
Impact energy, maximum |
7 J |
Actuating force, minimum |
17 N |
Actuating speed, maximum |
1 m/s |
Note Bounce duration |
Bounce duration in accordance with actuating speed |
Note (Switchover time) |
Switchover time in accordance with actuating speed |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable cross-section of the cable glands, minimum |
7 mm |
Cable cross-section of the cable glands, maximum |
12 mm |
Cable section, minimum |
1 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
13 AWG |
Mechanical data - Dimensions
Length of sensor |
38 mm |
Width of sensor |
40.5 mm |
Height of sensor |
103.5 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature, maximum (Cable section 1mm2) |
+50 °C |
Ambient temperature, maximum (Cable section 2.5mm2) |
+55 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC 500 V |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
5 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category DC-13 |
24 VDC |
Switching element |
Opener (NC) |
Switching principle |
Slow action |
Bounce duration, maximum |
3 ms |
Maximum switching frequency |
1,800 /h |
Material of the contacts, electrical |
Silver |
Scope of delivery
Scope of delivery |
Ex-certified screwed cable gland |
Language filter
Datasheet
Operating instructions and Declaration of conformity
INMETRO certification
BG-test certificate
IECEx certification
UL Certificate
CCC certification
NEPSI Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | EX-T 335 |
Type: | See ordering code |
Marking: | D II 2G Ex db eb IIC T6 Gb D II 2D Ex tb IIIC T80°C Db |
Description of the component: | Positive break position switch for safety functions or position switch without safety function |
Relevant Directives: | Machinery Directive (for safety components, whose type plate is labelled "Safety component") | 2006/42/EC |
Explosion Protection Directive (ATEX) | 2014/34/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 + AC:2020 EN IEC 60079-0:2018 EN 60079-31:2014 EN IEC 60079-7:2015 + A1:2018 EN 60079-31:2014 |
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Notified body for Type Examination: | DEKRA Testing and Certification GmbH Dinnendahlstraße 9 44809 Bochum ID n°: 0158 |
EU-Type Examination Certificate: | BVS 09 ATEX E 152 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, September 27, 2023 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-03-28, 2:19 p.m.