EX-ZQ 900

EX-ZQ 900

  • Ex-Zone 22
  • Metal enclosure
  • Release push button
  • Position indicator
  • Robust design
  • Large wiring compartment
  • Twisting of towing eye not possible
  • External watertight collar
  • wire pull and breakage detection
  • one-side operation / wire up to 75 m long
Product type description:

EX-ZQ 900 -(1)-3D


(1)
111 NO contacts/1 NC contact
131 NO contacts/3 NC contact
222 NO contacts/2 NC contact
022 NC contact
044 NC contact
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

EX-ZQ 900-04-3D

Item number 101212894

Ex pull-wire emergency stop switch

Go to article

EX-ZQ 900-11-3D

Item number 101212889

Ex pull-wire emergency stop switch

Go to article

EX-ZQ 900-13-3D

Item number 101212893

Ex pull-wire emergency stop switch

Go to article

EX-ZQ 900-22-3D

Item number 101212892

Ex pull-wire emergency stop switch

Go to article

EX-ZQ 900-02-3D

Item number 103012458

Ex pull-wire emergency stop switch

Go to article



System components

ACC-PWR-WT-3MM-NIRO
ACC-PWR-WT-3MM-NIRO

  • for Wire rope Ø 3 mm
  • to DIN 6899

Go to article
ACC-PWR-WT-5MM-NIRO
ACC-PWR-WT-5MM-NIRO

  • for Wire rope Ø 5 mm
  • to DIN 6899

Go to article
ACC-PWR-PLY-S
ACC-PWR-PLY-S

  • To guide the wire rope where the path is not a straight line
  • for Wire rope Ø 5 mm

Go to article
ACC-PWR-TB-M6-2
ACC-PWR-TB-M6-2

  • For exact adjustment of the tension of the wire rope
  • to DIN 1480

Go to article
ACC-PWR-SKL-A0,16-VA
ACC-PWR-SKL-A0,16-VA

  • Shackle for fixing the wire rope to the eyebolt

Go to article
PWR-5M-SET
PWR-5M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-10M-SET
PWR-10M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-15M-SET
PWR-15M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-20M-SET
PWR-20M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-30M-SET
PWR-30M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-40M-SET
PWR-40M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-50M-SET
PWR-50M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
S 900
S 900

  • Smooth adjustment
  • Only one tool
  • Antiskid
  • Time-saving
  • Ergonomic
  • No risk of injury

Go to article
INDICATOR LAMP G24 -M20
INDICATOR LAMP G24 -M20

  • red LED and green LED
  • To be screwed in cable entries M 20 x 1.5
  • white lens (clear)

Go to article
ACC-IL-G24-M20-OR
ACC-IL-G24-M20-OR

  • amber LED, white lens (clear)
  • To be screwed in cable entries M 20 x 1.5

Go to article
MOUNTING PLATE SET Z/TQ900 -441/75
MOUNTING PLATE SET Z/TQ900 -441/75

  • Mounting plate set for ZQ 900 / TQ 900

Go to article
ACC-CGLD-M20-MS
ACC-CGLD-M20-MS

  • cable gland M20
  • Metal film

Go to article
ACC-BPL-M20-MS
ACC-BPL-M20-MS

  • Locking screw M20
  • Metal film

Go to article
ACC-RS900-TS
ACC-RS900-TS

  • To maintain the reaction force

Go to article