Datasheet
TV6H 016-30Y

TV6H 016-30Y

  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 3 Contacts
  • 67 mm x 105 mm x 43 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Spring-steel leaf spring

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-13, 7:12 p.m.