Datasheet
AZM 415-33ZPDK 230VAC

AZM 415-33ZPDK 230VAC

  • Ball latch for each door, individually adjustable up to 400 N
  • 3 switches in one enclosure
  • Spring-loaded actuators
  • for double doors
  • 141 mm x 125 mm x 46,5 mm
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-08-16, 5:48 p.m.