Datasheet
ZV14H 236 ST-AS

ZV14H 236 ST-AS

  • AS-Interface M12 connector
  • Thermoplastic enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 77 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • AS-Interface LED and status display
  • Integrated AS-Interface
  • Suitable for AS-i Power24
  • Lever angle adjustable in 10° steps

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-01-30, 2:37 a.m.