Datasheet
CSS 12-34-V-SD-M-ST

CSS 12-34-V-SD-M-ST

  • 1 x connector plug M12, 8-pole
  • Actuation from top
  • serial diagnostic output
  • Max. 31 sensors can be wired in series.
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-27, 1:02 p.m.