Datasheet
Z4K236-11ZR-1816

Z4K236-11ZR-1816

  • Snap action with constant contact pressure up to switching point
  • 1 Cable entry M 20 x 1.5
  • with latching
  • Resetting by grooved pin in the ram
  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-10-07, 11:10 a.m.