Datasheet
ZV10H 256-11ZZ

ZV10H 256-11ZZ

  • 2 cable entries M 20 x 1.5
  • Snap action with constant contact pressure up to switching point
  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2025-09-01, 6:23 a.m.