Country selection
You can't find suitable products?
Talk to us from 8:00 a.m. to 4:45 p.m. at 519-307-7540 or 1-877-889-8816
Assortment
Safe switching and monitoring
Safety switch with separate actuator
AZ 15
AZ 16
AZ 16ZI
Show all
Solenoid interlocks
AZM40
AZM150
AZM201
Show all
Position switch
PS116
PS215
PS216
Show all
Safety switch for hinged guards
Hinge safety switch
Flap safety switches
Safety sensors
Electronic safety sensors
Magnetic safety sensors
Pull-wire emergency stop switches
ZQ 700
ZQ 900
RS655
Show all
Emergency-Stop button
Emergency-Stop button
contact element
Spring element EFR
Show all
Control panels
BDF100
BDF200
BDF200-SD/FB
Show all
Safety light barriers
SLB 240
SLB 440
Accessories
Show all
Safety light curtains, Safety light grids
Safety light curtains
Safety light grids
Accessories
Show all
Two-hand control panels
SEPK 02.0
SEPG 05.3
SEP 09.0
Show all
Enabling device
ZSD
Safety-related tactile sensor
SMS 4
SMS 5
Safety edges
Show all
Foot switch
TFH 232
T2FH 232
AS interface safety at work
Safety switchgear
Programming accessories
Key transfer system
SVE - Key-Selector switch - Interlocking equipment
SVM1 - key distribution station
SHGV/ESS21 - Key-operated selector switch
Show all
Safe signal processing
Safety-monitoring modules
Stop category 0 (multifunctional)
Stop category 1 (multifunctional)
Combination (double evaluation)
Show all
Input expanders
Multifunctional
PROTECT
Distribution modules and fieldboxes
Show all
Output extensions
SRB402EM
SRB-E-402EM
SRB-E-602EM
Show all
Standstill monitors and time relays
Multifunctional
Included in standard version
Safety controllers
PROTECT PSC1
Configurator PROTECT PSC1
PROTECT SELECT
Show all
System solutions
Safety-Fieldboxes
PROFINET Safety-Field-Box
SFB Pre-wired cable and connecting cables
SFB adapter cable
Show all
AS interface safety at work
Serial diagnostics
Safety switchgear
System components
Installation Accessories
Show all
Automation technology
Command and signalling devices
"N" program
"R" program
"E" program
Show all
Foot switch
F 232
2F 232
LKF
Show all
Inductive proximity switch
Housing construction form: cylinder, thread
Housing construction form: cylinder, smooth
Housing construction form: Block
Show all
Position switch
light position switches
Medium-duty position switches
heavy-duty position switches
Show all
Magnetic reed switch
BN 12
BN 20
BN 31/310
Show all
Pull-wire switches
PS 216
TQ 200
TQ 700
Show all
Rotating spindle limit switch
MSP 452
Slack-wire switch
441 slack-wire switch
Belt alignment switch
M 330 - (MV10H 330-11Y-1348)
T/M 250 - (T. 250 M. 250)
441 belt alignment switch
Show all
Gear-switches
G 50/150 / G50 / G150
Micro switches
M 302
M 610
M 630
Show all
Photo-electric proximity switches
IFOD - M30
Downstream Devices
DIM
Cameras
AM-T100
Accessories AM-T100
Download Configuration software AM-T100
Show all
Devices for Ex Zones
Safety switch with separate actuator
EX-AZ 16
EX-AZ 3350
Solenoid interlock
EX-AZM 170
EX-AZM 161
EX-AZM 415
Show all
Magnetic reed switch
EX-BN 20
Safety sensors
EX-RSS16
EX-BNS 120
EX-BNS 180
Show all
Key transfer system
EX-SHGV
EX-SHGV/D1
EX-SHGV/ESS
Show all
Position switches with safety function
EX-235 Metal enclosure with actuator
EX-335 Metal enclosure with actuator
EX-T335 Metal enclosure with actuator
Show all
Pull-wire emergency stop switches
EX-T3Z 068
EX-ZQ 900
EX-RS655
Show all
Safety-monitoring module
SRB101EXI - safety relay modules - intrinsically safe
SRB200EXI - safety relay modules - intrinsically safe
Safety switch for hinged guards
EX-TV.S 335
Command and signalling devices
EX-R
Assembly housing
Contact and light terminal blocks
Show all
Belt alignment switch
EX-441 belt alignment switch
EX-454 Belt alignment switch
EX-BS655
Show all
Slack-wire switch
EX-441 slack-wire switch
Position switch
light position switches
heavy-duty position switches
Safety light curtains, Safety light grids
Safety light curtains
Safety light grids
Pre-wired cable and connectors
Lift switchgear
Control systems
bp408
bp308
WinMOS® 300
Show all
Door locking devices
AV 15
AV 20
AV 18
Show all
Positive-operation door contacts
AZ 05...
AZ 05
AZ 06...
Show all
Magnetic reed switch
Position switches with safety function
Other product series
ZSM241
ZSM476E
Show all
Pull-wire switches
PS 216
Top of car inspection (TOCI)
Top of car inspection (TOCI)
Inductive proximity switch
IFL - M8
IFL - M12
IFL - M18
Show all
Emergency call system for lifts
EasyGate
Lift IP
Lift 1
Show all
tec.nicum
Further products/software
Pre-wired cable
M8
M12
M18
Show all
Connecting cables
M12
M23
Special and adapter cables
M12
Connector without cable
Can be pre-assembled
Cable gland
M20
Mounting accessories
tamperproof screws
tamperproof screws (Stainless steel)
CLAMP H4, H6.5, H12, H18, H20, H30, H40
Show all
Accessories SD interface
Gateway
SD junction boxes (junction boxes for 2 devices)
SD junction boxes (junction boxes for 4 devices)
Show all
Further accessories for Pull-wire switches
Indicator lamp
rope tensioner
Mounting plate
Show all
Power supply units
Power supply units
Download software
Configuration software (Light grids and curtains)
Configuration software (PROFIBUS)
Safety parameters SISTEMA / VDMA 66413
Show all
Archive
Safety switch with separate actuator (archive)
AZ 335
AZ300
EX-AZ 335
Show all
Solenoid interlock
MZM 120
AZM 161
AZM 415
Show all
Safety switch for hinged guards (archive)
Flap safety switches
Hinge safety switch
Safety sensors (Archive)
CSS 16
CSP 34
BNS 16
Show all
Safety light grids and curtains (Archive)
Safety light grids (archive)
Safety light curtains (archive)
Accessories (archive)
Show all
Safety light barriers
SLB 200
SLB 400
SLB450
Show all
Safety-related tactile sensor (archive)
SL 300
SMS 3
Two-hand control panels (archive)
SEP01.0
SEP 01.4
SEP 07.0
Show all
Position switches (Archive)
T 240 (archive)
335 Metal enclosure - EN 50041 with Actuator
336 thermoplastic enclosure - EN 50041 with actuator
Show all
Command and signalling devices (Archives)
D-Series
E-Series
K-series
Show all
Safe signal processing
AES
AZR
AZS
Show all
Guard door monitors and Safety control modules for Emergency Stop applications (Archive)
AES 115.
AES 117.
AES 213.
Show all
Output expanders (archive)
AZR32V1
AZR 600 EO
AZR 62A2
Show all
Muting monitoring
SRB 202MSK
SRB 202MSL
AS interface safety at work (archive)
Safe input module (archive)
System accessories
Installation Accessories
Show all
Automation technology
Inductive proximity switch
Magnetic reed switch
Command and signalling devices
Show all
Devices for Ex Zones
Safety sensors
EX Position switches with safety function
EX safety switch with sep. Actuator
Show all
Lift switchgear
Positive-operation door contacts
Door locking devices
Floor and fine adjustment switches
Show all
Further products/software
Connector
Accessories SD interface
Download software
Show all
Enabling switches
ZSD
Pull-wire emergency stop switches
T3Z 068
Other documents and more information
Brochures and catalogues
Safety Services
Products and system solutions
Industries
Show all
General Terms and Conditions
Return slips
Occupational Health and Safety Directive 2013-35-EU
China RoHS - hazardous substances
Note CCC marking
www.schmersal.com
Company
Innovations
Service
Press
Schedule
Contact
0
Cart
Cart
Cart is empty.
Login
Login
Register now
Login
Forgot password
Schmersal online catalogue
Automation technology
Inductive proximity switch
Housing construction form: cylinder, smooth
Housing construction form: cylinder, smooth
IFL Ø 6,5 mm
Design Ø 6.5 mm
Go to category
×
IFL Ø 6,5 mm
IFL Ø 6.5 mm
Design Ø 6.5 mm
IFL Ø 20 mm
Design Ø 20 mm
Go to category
×
IFL Ø 20 mm
IFL Ø 20 mm
Design IFL Ø 20 mm
IFL Ø 40 mm
Design Ø 40 mm
Go to category
×
IFL Ø 40 mm
IFL Ø 40 mm
Design Ø 40 mm