KG411-C

Item number: 101008567

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • plastic assembly housing
  • suitable for the installation of command devices
  • anthracite gray RAL 7035, light gray

Ordering data

Product type description

KG411-C

Article number (order number)

101008567

EAN (European Article Number)

4030661471037

eCl@ss number, version 12.0

27-37-12-05

eCl@ss number, version 11.0

27-37-12-05

eCl@ss number, version 9.0

27-37-12-05

ETIM number, version 7.0

EC000200

ETIM number, version 6.0

EC000200

Note (Ordering data)

Note: Cable glands are not included in the delivery of the enclosure

General data

Versions

Assembly housing

Housing material

ABS

Colour of the upper part of the enclosure

Grey

Colour of the bottom part of the enclosure

Grey

Gross weight

140 g

General data - Features

Number of command positions

1

Mechanical data

Position of the cable gland

bottom

Mechanical data - Connection technique

Cable entry

1x M20

Mechanical data - Dimensions

Width

82 mm

Height

85 mm

Depth

80 mm

Length x Width x Height

Diameter of the through-holes for cable glands: 22.3 cm + 0.4 cm

Middle spacing of drilled holes

40 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +65 °C


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-04-23, 9:40 p.m.