M2R 660-11-K-Y
Item number:
101055396
M2R 660-11-K-Y
Item number:
101055396
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: M(1) 660(2)-11-k-y(3) |
(1) | |
S | rubber collar |
1S | telescopic plunger |
2S | telescopic plunger |
2R | telescopic roller plunger |
(2) | |
without | without mounting flange |
0 | with mounting flange (only for S) |
(3) | |
U | With roller across switch axis (only for 2R) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- without mounting flange
- Rubber enclosure
- soldering terminals and spade terminals
- Metal coating
Ordering data
Product type description |
M2R 660-11-K-Y |
Article number (order number) |
101055396 |
EAN (European Article Number) |
4030661005331 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
General data
Standards |
EN IEC 60947-5-1 |
Gross weight |
108 g |
General data - Features
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Mechanical data
Mechanical life, minimum |
3,000,000 Operations |
Actuating speed, minimum |
1 mm/min |
Mechanical data - Connection technique
Terminal designations |
H05VV-F |
Wire cross-section |
0.75 mm2 |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +80 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
4 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
1 A |
Switching principle |
Snap action with self-cleaning contact |
Maximum switching frequency |
30,000 /h |
Material of the contacts, electrical |
Gold-plated silver (AgNi 15 + Au 0,3µm) |
Language filter
Datasheet
EC Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2024-04-20, 7:26 a.m.