NDLP - Mushroom button with illumination

NDLP - Mushroom button with illumination

  • small with illumination
  • hygienic design
  • Protection class IP69K
  • Mounting hole 22.3 mm
Product type description:

-
(1)DT(8)(2)Pushbutton
(1)DM(2)Pushbutton with diaphragm for dust protection
(1)DL(8)(2)Illuminated pushbutton
(1)DLM(2)Illuminated pushbutton with diaphragm for dust protection
(1)ML(2)Indicator light with flat collar
(1)MLH(2)Indicator light with high collar
(1)DP(3)(8)(2)Mushroom head impact button without latching
(1)DTP(3)(8)(2)Mushroom head impact button without latching (only N-programm)
(1)DLP(3)(8)(2)Mushroom head impact button illuminated, without latching (only N programme)
(1)DRR(3)(8)(2)Mushroom head impact button with latching, unlock by turning and pulling (pulling only in N programme)
(1)DRZ(3)(8)(2)Mushroom head impact button with latching, unlock by pulling
(1)WS21(4)(5)Selector switch with 2 positions:
(1)WT21(4)(5) Selector switch with 1 momentary position
(1)WS32(4)(5) Selector switch with 3 maintained positions
(1)WT32(4)(5) Wahlschalter mit 2 Taststellungen
(1)WST32(4)(5) Selector switch: switching, latching
(1)WTS32(4)(5)Selector switch: latching, switching
(1)SS21S(4)(5) Key-operated selector switch with 2 maintained positions
(1)ST21S(4)(5)Key-operated selector switch with 1 momentary position
(1)SS32S(4)(5)Key-operated selector switch with 3 maintained positions
(1)ST32S(4)(5) Key-operated selector switch with 2 momentary positions, left and right
(1)SST32S(4)(5) Key-operated selector switch: switching, latching
(1)STS32S(4)(5) Key-operated selector switch: latching, switching
BBlanking plug

(1)
-Command and signalling devices:
E"E" program
N"N" program
R"R" program

(2)
-Colour of button surface:
SWBlack
GBYellow
RTRed
GNGreen
WSWhite
BLBlue
GRGrey

(3)
-Head diameter of mushroom head impact button  30 mm:
3030 mm
3535 mm
4040 mm
4242 mm
4545 mm
5050 mm
5555 mm
7070 mm

(4)
-Toggle length in mm:
withoutShort toggle
.1Long toggle

(5)
-Colour of toggle:
withoutGrey
WSWhite

(6)
-Key-withdrawal position (3 positions):
1Position left
2Position middle
3Position right

(7)
-Key-withdrawal position (2 positions):
1Position left
2Position right

(8)
-Colour of diaphragm (only N programme):
withoutWhite
GR/Black
BL/Blue
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Colour of the operating element

NDLP30BL

Item number 103005369

Front element Illuminated mushroom button

Go to article

NDLP30BL/BL

Item number 103009742

Front element Illuminated mushroom button

Go to article

NDLP30BL/GB

Item number 103009738

Front element Illuminated mushroom button

Go to article

NDLP30BL/GN

Item number 103009740

Front element Illuminated mushroom button

Go to article

NDLP30BL/RT

Item number 103009739

Front element Illuminated mushroom button

Go to article

NDLP30BL/WS

Item number 103009741

Front element Illuminated mushroom button

Go to article

NDLP30GB

Item number 103005365

Front element Illuminated mushroom button

Go to article

NDLP30GN

Item number 103005367

Front element Illuminated mushroom button

Go to article

NDLP30GR/BL

Item number 103009120

Front element Illuminated mushroom button

Go to article

NDLP30GR/GB

Item number 103009116

Front element Illuminated mushroom button

Go to article

NDLP30GR/GN

Item number 103009118

Front element Illuminated mushroom button

Go to article

NDLP30GR/RT

Item number 103009117

Front element Illuminated mushroom button

Go to article