SET SL 300-0200

Item number: 101099587

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Robust design
  • 2 Contacts
  • Can be mounted on existing glue-spreading machines, veneering presses, etc.
  • Various lengths available

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SET SL 300-0200

Article number (order number)

101099587

EAN (European Article Number)

4030661269702

eCl@ss number, version 12.0

27-27-06-90

eCl@ss number, version 11.0

27-27-06-90

eCl@ss number, version 9.0

27-27-06-90

ETIM number, version 7.0

EC002887

ETIM number, version 6.0

EC002887

Note (Ordering data)

Note: The position switch with safety function is not included in delivery. The following variants can be selected: 1 NO/1 NC T3K 335-11Z-U90 - metal enclosure T3K 336-11Z-U90 - thermoplastic enclosure

General data

Standards

EN IEC 60947-5-1

Material of the latching

Glass-fibre, thermoplastic

Material of the profile strip

Aluminium

Side plate material

Aluminium

Gross weight

1,600 g

Mechanical data - Dimensions

Width

100 mm

Height

260 mm

Length (L1)

200 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +55 °C

Storage and transport temperature, minimum

-20 °C

Storage and transport temperature, maximum

+70 °C

Electrical data

Switching element

see switch description

Switching principle

see switch description

Scope of delivery

Scope of delivery

Flap profile

Latching

Scope of delivery of mounting material

Supporting profile

Side plates

Language filter

Download the latest version of Adobe Reader


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2023-06-07, 4:42 a.m.