SLC 210-E/R0460-50-12-H

Item number: 101185603

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • NOTICE: Not available! (Replacement: SLC 220)
  • Control Category 2

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLC 210-E/R0460-50-12-H

Article number (order number)

101185603

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Enclosure material

Aluminium

Reaction time, maximum

6 ms

General data - Features

Beam coding available

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of beams

12

Number of fail-safe digital outputs

2

Wave length of the sensor

950 nm

Safety classification

Safety type in accordance with IEC 61496-1

2

Mechanical data

Height of the protection field

460 mm

Range, protection field, minimum

1,000 mm

Range, protection field, maximum

16,000 mm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 5-pole

Terminal, Connector, Transmitter

Connector plug M12, 5-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Length of sensor

35 mm

Width of sensor

45 mm

Height of sensor

561 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

+0 ... +55 °C

Storage and transport temperature, minimum

-20 °C

Storage and transport temperature, maximum

+70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

3 W

Electrical power consumption of the transmitter

2 W

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Emitter + receiver, mounting angle, T-slot nuts

Accessory

Recommended safety switchgear

SCR 402R-301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 0.3 mA.


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2023-06-01, 5:39 a.m.