SLC 415I-E/R0910-40-12-H

Item number: 101186036

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • NOTICE: Not available! (Replacement: SLC 425I)
  • Control Category 4

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLC 415I-E/R0910-40-12-H

Article number (order number)

101186036

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

17 ms

General data - Features

Muting function

Yes

Override

Yes

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

30

Safety classification

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

40 mm

Height of the protection field

910 mm

Range, protection field, minimum

0 m

Range, protection field, maximum

60 m

Wave length of the laserdiode

950 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M23, 19-pole

Terminal, Connector, Transmitter

Connector plug M12, 5-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Length of sensor

50 mm

Width of sensor

60 mm

Height of sensor

1,036 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

+0 ... +55 °C

Storage and transport temperature

-20 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

6 W

Electrical power consumption of the transmitter

3 W

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Emitter + receiver, mounting angle, T-slot nuts

Accessory

Recommended safety switchgear

SCR 402R-301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 0.3 mA.

2 or 4 muting sensors can be connected.

The muting sensors (e.g. LF 50) must be ordered separately.


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-04-16, 11:52 a.m.