SLG 415T-E/R0800-03-12

Item number: 101170474

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • integrated optic muting sensors for bi-directional muting
  • 2 crosswise arranged muting light beams
  • Control Category 4
  • NOTICE: Not available! (Replacement: SLG 425I)

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLG 415T-E/R0800-03-12

Article number (order number)

101170474

eCl@ss number, version 12.0

27-27-27-03

eCl@ss number, version 11.0

27-27-27-03

eCl@ss number, version 9.0

27-27-27-03

ETIM number, version 7.0

EC001832

ETIM number, version 6.0

EC001832

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Design of multi-ray photoelectric barrier

Emitter and receiver, separated

Housing material

Aluminium

Beam distance

400 mm

Reaction time, maximum

7 ms

Gross weight

10,000 g

General data - Features

Preliminary failure signal

Yes

Muting function

Yes

Override

Yes

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of semi-conductor outputs with signaling function

1

Number of fail-safe digital outputs

2

Number of beams

3

Safety classification

Safety type in accordance with IEC 61496-1

4

Mechanical data

Height of the protection field

810 mm

Range, protection field, minimum

1 m

Range, protection field, maximum

2.5 m

Wave length of the laserdiode

950 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M23, 19-pole

Terminal, Connector, Transmitter

Connector plug M12, 5-pole

Mechanical data - Dimensions

Length of sensor

50 mm

Width of sensor

60 mm

Height of sensor

1,076 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

+0 ... +55 °C

Storage and transport temperature

-20 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

6 W

Electrical power consumption of the transmitter

3 W

Length of cable, maximum

100 m

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Emitter + receiver, mounting angle, T-slot nuts

Accessory

Recommended safety switchgear

SCR 402R-301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 0.3 mA.


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-04-23, 8:14 a.m.