SLG440-ER-0800-03-01

Item number: 101216822

Product type description:

SLG 440-E/R(1)-01


(1)
0500-02Distance between outermost beams 500 mm, 2-beam
0800-03Distance between outermost beams 800 mm, 3-beam
0900-04Distance between outermost beams 900 mm, 4-beam
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Safety type 4 in accordance with IEC 61496-1
  • User-friendly parameter setting, no tools required
  • Reliable safety concept in case of interferences (EMC, welding sparks)
  • Process safety with highest availability
  • active integrated set-up tool
  • optional degree of protection IP69 with protective enclosure (accessories)

Ordering data

Product type description

SLG440-ER-0800-03-01

Article number (order number)

101216822

EAN (European Article Number)

4030661415543

eCl@ss number, version 12.0

27-27-27-03

eCl@ss number, version 11.0

27-27-27-03

eCl@ss number, version 9.0

27-27-27-03

ETIM number, version 7.0

EC001832

ETIM number, version 6.0

EC001832

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

CLC/TS 61496-2

EN IEC 61496-2

EN IEC 61496-1

Enclosure material

Aluminium

Gross weight

1,479 g

Reaction time, maximum

10 ms

General data - Features

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Blanking function

Yes

7-segment display

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Bluetooth

Yes

Number of beams

3

Number of fail-safe digital outputs

2

Wave length of the sensor

880 nm

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

5.14 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

400 mm

Height of the protection field

800 mm

Range, protection field, minimum

300 mm

Range, protection field, maximum

12,000 mm

Mechanical data - Connection technique

Termination

Connector

Length of cable

100 m

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Mechanical data - Dimensions

Height of transmitter

910 mm

Height of Receiver

920 mm

Length of sensor

33 mm

Width of sensor

27.8 mm

Ambient conditions

Degree of protection

IP67

IP66

Ambient temperature

-25 ... +50 °C

Storage and transport temperature, minimum

-25 °C

Storage and transport temperature, maximum

+70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver, maximum

10 W

Electrical power consumption of the transmitter, maximum

5 W

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Language filter

Brochure

Download the latest version of Adobe Reader

Video ID: Mr-Safety-SLC440-IP69

(Vimeo)


UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:Series SLC440
Series SLG440
Type:See ordering code
Description of the component:Safety light curtain / Safety light grid
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Radio Equipment Regulations2017
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 61496-1:2013
EN 61496-2:2013
EN 300 328 V2.2.2:2019
EN ISO 13849-1:2015
EN 62061:2005 + Cor.:2010 + A1:2013 + A2:2015
Approved body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20
45141 Essen
ID n°: 0044
Type examination certificate:44 205 16019910
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Mühldorf, September 5, 2022
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2023-06-05, 11:47 p.m.