SRB200EXi-1R

Item number: 103037575

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Reset with trailing edge
  • 2 safety contacts
  • Suitable for signal processing of emergency stop control devices, interlocking equipment, etc

Ordering data

Product type description

SRB200EXi-1R

Article number (order number)

103037575

EAN (European Article Number)

4030661542737

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-11

EN IEC 60079-15

Explosion protection zones

2

Explosion protection category

3G

Explosion protection designation

D II 3 G Ex nA nC IIC T5 Gc (Installation SRB, in Zone 2)

D II (2) G [Ex ib Gb] IIC

D II (2) D [Ex ib Db] IIIC

General data

Climatic stress

EN 60068-2-78

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

264 g

General data - Features

Wire breakage detection

Yes

Cross-circuit detection

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of LEDs

5

Number of normally closed (NC)

2

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 61508

Stop-Category

0

Safety classification - Relay outputs

Performance Level, stop 0, up to

e

Category, Stop 0

4

Diagnostic Coverage (DC) Level, Stop 0

≥ 99 %

PFH value, Stop 0

2.00 x 10⁻⁸ /h

Safety Integrity Level (SIL), Stop 0, suitable for applications in

3

Mission time

15 Year(s)

Common Cause Failure (CCF), minimum

65

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

22.5 mm

Height

100 mm

Depth

121 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -10 % / +20 %

Ripple voltage

10 %

Current consumption

57 mA

Rated operating voltage

24 VDC

Rated AC voltage for controls at DC minimum

20.4 VDC

Rated control voltage at DC, maximum

28.8 VDC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

2 A

Electrical power consumption

3 W

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of power failure, typically

20 ms

Drop-out delay in case of "emergency stop", maximum

20 ms

Pull-in delay at automatic start, maximum, typically

300 ms

Pull-in delay at RESET, typically

20 ms

Material of the contacts, electrical

AgSn0. self-cleaning, positive drive

Electrical data - Digital inputs

Conduction resistance, maximum

30 Ω

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Other data

Note (applications)

Safety sensor

Guard system

Emergency-Stop button

Pull-wire emergency stop switches

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

The wiring diagram is shown with guard doors closed and in de-energised condition.

Monitoring 1 guard door(s), each with a magnetic safety sensor of the BNS range

If only one external relay or contactor is used to switch the load, the system can be classified in Control Category 3 to ISO 13849-1, if exclusion of the fault “Failure of the external contactor” can be substantiated and is documented, e.g. by using a reliable down-rated contactor. A second contactor leads to an increase in the level of security by redundant switching to switch the load off.

To secure a guard door up to PL e and Category 4

The feedback circuit monitors the position of the contactors KA and KB.

Automatic start: The automatic start is programmed by connecting the feedback circuit to the terminals X1/X2. If the feedback circuit is not required, establish a bridge.

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:SRB200EXi-1R
Type:See ordering code
Marking:D II 3 (2) G Ex ec nC [ib Gb] IIC T5 Gc
D II (2) D [Ex ib Db] IIIC
Description of the component:Safety-monitoring module for emergency stop circuits and guard door monitoring
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN IEC 60079-0:2018
EN IEC 60079-7:2015 / A1:2018
EN 60079-11:2012
EN IEC 60079-15:2019
EN 60079-15:2010
EN 60947-5-1:2017 + AC:2020
EN ISO 13849-1:2015
EN ISO 13849-2:2012
Notified body for certification of the QA system in accordance with Appendix X in accordance with 2006/42/EC, Appendix IV in accordance with 2014/34/EU and for ATEX certification:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
Type Examination Certificate:TÜV 22 ATEX 8837 X
This certificate refers only to the certification of the products in accordance with the Explosion Protection Directive 2014/34/EU (ATEX). Product conformity in accordance with the Machinery Directive 2006/42/EC is declared by the manufacturer under its own responsibility.
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, October 18, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-03-28, 3:54 p.m.