SRB206ST-230V

Item number: 101174014

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 2 safety contacts, STOP 0
  • 6 Signalling outputs
  • Multi-evaluation of up to 6 safety guards
  • Suitable for the signal processing of outputs with contact sensors

Ordering data

Note (Delivery capacity)

Not available!

Replacement article number

101177164

Product type description

SRB206ST-230V

Article number (order number)

101174014

EAN (European Article Number)

4250116201860

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 61508

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-78

Enclosure material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

320 g

General data - Features

Stop-Category

0

Electronic Fuse

Yes

Wire breakage detection

Yes

Removable Terminals

Yes

Start input

Yes

Feedback circuit

Yes

Automatic reset function

Yes

Reset edge detection

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of auxiliary contacts

6

Number of LEDs

4

Number of normally closed (NC)

12

Number of safety contacts

2

Number of signalling outputs

6

Safety classification

Standards

EN IEC 60947-5-1

EN IEC 61508

Safety classification - Relay outputs

Performance Level, stop 0, up to

d

Category, Stop 0

3

Diagnostic Coverage (DC) Level, Stop 0

> 60 %

PFH value, Stop 0

2.00 x 10⁻⁷ /h

Safety Integrity Level (SIL), Stop 0, suitable for applications in

3

Mission time

20 Year(s)

Common Cause Failure (CCF), minimum

65

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Termination

rigid or flexible

Screw terminals M20 x 1.5

Terminal designations

IEC/EN 60947-1

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

45 mm

Height

100 mm

Depth

121 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +45 °C

Storage and transport temperature, minimum

-40 °C

Storage and transport temperature, maximum

+85 °C

Resistance to vibrations

10...55 Hz, Amplitude 0.35 mm, ± 15 %

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Frequency range

50 Hz

60 Hz

Rated operating voltage

48 ... 240 VAC

Operating current

275 mA

Rated AC voltage for controls, 50 Hz, minimum

48 VAC

Rated control voltage at AC 50 Hz, maximum

240 VAC

Rated AC voltage for controls, 60 Hz, minimum

48 VAC

Rated control voltage at AC 60 Hz, maximum

240 VAC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

6 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

6 A

Electrical power consumption

6.8 W

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of "emergency stop", maximum

30 ms

Pull-in delay at RESET, typically

50 ms

Material of the contacts, electrical

AgCdO, self-cleaning, positive drive

Electrical data - Digital inputs

Conduction resistance, maximum

40 Ω

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Status indication

Indicated operating states

Position relay K2

Position relay K1

Internal operating voltage Ui

Other data

Note (applications)

Guard system

Emergency-Stop button

Pull-wire emergency stop switches

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

The wiring diagram is shown with guard doors closed and in de-energised condition.

Automatic start: The automatic start is programmed by connecting the feedback circuit to the terminals X1/X3. If the feedback circuit is not required, establish a bridge.

Input level: The example shows a 2-channel control of a guard door monitoring with two position switches, whereof one with positive break, external reset button (R) and feedback circuit (H2).

The control system recognises wire-breakage and earth faults in the monitoring circuit.

Relay outputs: Suitable for 2 channel control, for increase in capacity or number of contacts by means of contactors or relays with positive-guided contacts.

If more guard doors are monitored, they must be connected according to the wiring table

A single failure in the sensors does not cause the safety to be lost

If the single failure occurs, the safety function will be maintained. Some, although not all, errors will be recognised. An accumulation of unrecognised errors could cause the safety function to be lost.


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2023-06-06, 12:47 p.m.