SZ400

Item number: 103015742

Downloads

TraceParts CAD Data
ePLAN Data
SISTEMA Data
  • Suitable for mounting inside and outside of the hazardous area
  • Suitable for hinged and sliding guards
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Lockout tag with 6 circular holes

Ordering data

Product type description

SZ400

Article number (order number)

103015742

EAN (European Article Number)

4030661505282

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material of the bracket

Metall

Material of the operators

Brass, coated

Colour of the operating element

Red

Colour of the bracket

black

Gross weight

400 g

Mechanical data - Dimensions

Length

151 mm

Width

77 mm

Height

52 mm

Diameter hole

11 mm

Language filter

Operating instructions (supplementary sheet/quick guide)

Download the latest version of Adobe Reader


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-04-24, 6:10 p.m.