TV 471-02/02Y

Item number: 101061088

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • 4 or 6 Contacts
  • 194 mm x 123 mm x 130 mm (basic component)
  • 3 cable entries M 25 x 1.5

Ordering data

Note (Delivery capacity)

Not available!

Product type description

TV 471-02/02Y

Article number (order number)

101061088

EAN (European Article Number)

4030661350981

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

4,415 g

General data - Features

Number of NC, left

2

Number of NC, right

2

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Actuating element

Pull lever

Mechanical life, minimum

1,000,000 Operations

Contact opening

2 x 4 mm

Actuation direction

Each time 75° right-hand side and left-hand side rotation

Actuating speed, minimum

0.1 mm/min

Actuating speed, maximum

3 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

4 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

11 AWG

Mechanical data - Dimensions

Length of sensor

158 mm

Width of sensor

250 mm

Height of sensor

123 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

25 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

10 A

Switching element

Opener (NC)

Note (Switching element)

with double break

Switching principle

Slow action

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-04-23, 4:40 a.m.