TZG03/110

Item number: 101023564

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Thermoplastic enclosure
  • Long life
  • 50 mm x 96,5mm / 122 mm x 39,5 mm

Ordering data

Product type description

TZG03/110

Article number (order number)

101023564

EAN (European Article Number)

4030661608945

eCl@ss number, version 12.0

27-27-26-02

eCl@ss number, version 11.0

27-27-26-02

eCl@ss number, version 9.0

27-27-26-02

ETIM number, version 7.0

EC002592

ETIM number, version 6.0

EC002592

Approvals - Standards

Certificates

CCC

General data

Coding level according to EN ISO 14119

Low

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

177 g

General data - Features

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

B10D Normally open contact (NO)

1,000,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating speed, maximum

0.2 m/s

Mechanical data - Connection technique

Termination

Screw terminals

Cable section, minimum

0.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length

39.5 mm

Width

50 mm

Height, minimum

106,5 mm

Width of sensor

50 mm

Height of sensor

39.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

2.5 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

8 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

5 A

Switching element

NC contact, NO contact

Switching principle

Slow action

Material of the contacts, electrical

Silver

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Diagram


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2024-04-20, 11:02 a.m.