U 433 roller lever 3H

U 433 roller lever 3H

  • Metal enclosure
  • 3 Contacts
  • 62 mm x 105 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
Product type description:

U(1) 433Y-(2)-(3)


(1)
SPlunger S
KOffset roller lever K
8HRoller lever 8H
HRoller lever H
3HRoller lever 3H
7HRoller lever 7H
4HSpring rod lever on shaft 4H
9HRod lever 9H
10HRod lever 10H
2HLeaf spring lever 2H
6HLeaf spring lever 6H

(2)
without3 NC contact
1S/2OE1 NO contact/2 NC contacts
2S/1OE2 NO contacts/1 NC contact

(3)
1272Version for low temperatures to -30 °C
Not all component variants, which are possible according to this order code are available and/or technically feasible.

UV3H 433Y

Item number 101060582

Position switch

Go to article