U-EX-T1K335-20Y

Item number: 101212072

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data

Ordering data

Note (Delivery capacity)

Not available!

Product type description

U-EX-T1K335-20Y

Article number (order number)

101212072

EAN (European Article Number)

4030661448626

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

IEC Ex

CCC

CCC EX

DEKRA

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN IEC 60079-31

EN IEC 60947-5-1

Explosion protection zones

22

2

Explosion protection category

3D

3G

Explosion protection designation

D II 3G Ex nC IIC T5 Gc X

D II 3D Ex tc IIIC T90°C Dc X

Manufacturer declaration

Additional simple electrical apparatus (Zone 0 and 20)

General data

Housing construction form

Norm construction design

Enclosure material

Aluminium

Enclosure coating material

painted

Gross weight

320 g

General data - Features

Number of auxiliary contacts

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Offset roller lever

Mechanical life, minimum

30,000,000 Operations

Impact energy, maximum

4 J

Actuating force, minimum

17 N

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note (Switchover time)

Switchover time in accordance with actuating speed

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable cross-section of the cable glands, minimum

7 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note (Cable section)

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

38 mm

Width of sensor

40.5 mm

Height of sensor

118.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +60 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

Normally open contact (NO)

Switching principle

Slow action

Bounce duration, maximum

3 ms

Switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Note

Note (General)

Switch with 2 NO contacts are not for security tasks

Switch travel diagram


Schmersal Canada Ltd., 29 Centennial Road, Unit 1, Orangeville, Ontario L9W 1R1 Canada

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2023-06-05, 10:28 p.m.