332 plunger S

332 plunger S

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40 mm x 76 mm x 40 mm
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
  • Large contact break
  • High repeat accuracy of the switching points
  • Gold-plated solid siver contacts
  • Magnetic-storage snap action system
  • Switching system separated from snap action system, providing constant switching point independent of conatct wear
  • Design to EN 50041
Product type description:

Z(1) 332-11Y-(2)-(3)


(1)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H

(2)
withoutCable entry M20
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
PG13,5Cable entry, PG screw fitting 13.5 mm

(3)
2138Roller lever 7H for position switches with safety function
Not all component variants, which are possible according to this order code are available and/or technically feasible.

ZS 332-11Y-M20

Item number 131149622

Position switch with safety function

Go to article