336 roller lever 7H

336 roller lever 7H

  • only for positioning tasks
  • Design to EN 50041
  • Thermoplastic enclosure
  • Lever angle adjustable in 10° steps
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
Product type description:

(1)(2) 336-(3)(4)-(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
1KOffset roller lever 1K
3KAngle roller lever 3K
RMSBrass roller

(3)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)
01/011 NC contact left / 1 NC contact right

(4)
YIP 65
ZIP 67

(5)
without latching
Rwith latching

(6)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(7)
withoutCable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding
ST-2310M12 connector with B-coding

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Material of the contacts, electrical

Roller material

T4V7H 336-11Z-M20

Item number 101168153

Position switch with safety function

T4V7H 336-20Z-M20

Item number 101171499

Position switch with safety function

T4V7H 336-20ZH

Item number 101060455

Position switch with safety function

Z4V7H 336-11Z-M20

Item number 101155768

Position switch with safety function

T4V7H 336-11Z-RVA-2272/2654

Item number 151204397

Position switch with safety function

Go to article

T4V7H 336-11Z-1897-1

Item number 151208924

Position switch with safety function

Go to article

Z4V7H 336-11Z-2272/2654

Item number 151210646

Position switch with safety function

Go to article

T4V7H 336-11Z-1897-2

Item number 151212953

Position switch with safety function

Go to article

Z4V7H 336-11Z-RVA-U90-1634-1/2272

Item number 153008106

Position switch with safety function

Go to article

T4V7H 336-11X-M20-1897

Item number 151156736

Position switch with safety function

Go to article

T4V7H 336-02Z-M20

Item number 151161598

Go to article

T4V7H 336-11Z-1637

Item number 151101251

Go to article