A-K3P-M8-S-W-2M-GY-1-2LP-X-4
Item number:
103011096
A-K3P-M8-S-W-2M-GY-1-2LP-X-4
Item number:
103011096
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: (1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14) |
(1) | |
A | Pre-wired cable |
AHT | Pre-wired cable high temperature |
AIE | Pre-wired cable Industrial Ethernet |
V | Interconnector |
VIE | Interconnector Industrial Ethernet |
S | Connector without cable |
(2)a | |
K | female connector |
KK | Female plug - female plug |
S | Male connector |
SS | Connector - connector |
SK | Connector - female plug |
(2)b | |
3P | 3-pole |
4P | 4-pole |
5P | 5-pole |
6P | 6-pole |
7P | 7-pole |
8P | 8-pole |
9P | 9-pole |
10P | 10-pole |
11P | 11-pole |
12P | 12-pole |
23P | 23-pole |
2P+PE | 2 pole + PE |
3P+PE | 3 pole + PE |
(3) | |
M8 | M8 / round 8 mm |
M12 | M12 |
M18 | M18 |
M23 | M23 |
DIN43650 | DIN 43650 |
(4) | |
R | Latching interlocking |
S | Screw locking |
(5) | |
G | straight |
W | angled |
(6) | |
X | without |
0.3M | 0,3 m |
0,5M | 0,5 m |
1M | 1 m |
1.5 m | 1.5 m |
2M | 2 m |
2.5M | 2.5 m |
3M | 3 m |
5M | 5 m |
10M | 10 m |
15M | 15 m |
20M | 20 m |
(7) | |
X | without |
BK | Black |
GY | Grey |
OG | Orange |
WH | White |
(8) | |
X | - |
1 | PVC |
2 | PUR |
3 | Rubber |
4 | Silicone |
5 | PTFE |
(9) | |
X | Neutral |
1LP | 1x LED - PNP |
2LP | 2x LED - PNP |
3LP | 3x LED - PNP |
(10) | |
X | without |
A | A-coding |
B | B-Coding |
(11) | |
1 | without |
2 | UL |
3 | CSA |
4 | USA/CAN |
(12) | |
69 | IP69K |
(13) | |
VA | Material, thread/knurled nut, stainless steel (VA) |
(14) | |
075 | 0.75 mm² cable section |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Pre-wired cable
- 3-pole
Ordering data
Product type description |
A-K3P-M8-S-W-2M-GY-1-2LP-X-4 |
Article number (order number) |
103011096 |
EAN (European Article Number) |
4030661475639 |
eCl@ss number, version 12.0 |
27-06-03-11 |
eCl@ss number, version 11.0 |
27-06-03-11 |
eCl@ss number, version 9.0 |
27-06-03-11 |
ETIM number, version 7.0 |
EC001855 |
ETIM number, version 6.0 |
EC001855 |
General data
Standards |
EN IEC 61076-2-101 |
Gross weight |
60 g |
General data - Features
Number of poles |
3 |
Number of cable wires |
3 |
Mechanical data - Connection technique
Length of cable |
2 m |
Wire cross-section |
0.25 mm2 |
Cable diameter |
4.3 mm |
Bending radius (fixed) |
5 x Ø-cable |
Bending radius (repeated) |
10 x Ø-cable |
Material of the Cable mantle |
PVC |
Mechanical data - connector side A
Connector typ |
Female connector, M8 |
Design |
angled with status LED |
Connector coding |
A |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Transparent |
Ambient conditions
Degree of protection |
IP65 IP67 IP69 |
Ambient temperature (Connector) |
-30 ... +90 °C |
Ambient temperature (fixed) |
-25 ... +80 °C |
Ambient temperature (moved) |
+0 ... +80 °C |
Electrical data
Rated operating voltage |
30 VAC |
Rated operating voltage |
30 VDC |
Operating current |
4,000 mA |
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/04/2024, 15:34