ACC-AZM300-BOW-2-4M-6M
Item number:
103028145
ACC-AZM300-BOW-2-4M-6M
Item number:
103028145
- Remote release via a wire rope
- Can be used as emergency exit or emergency release
- Length of sheathed steel core: 4 m
- total length: 6
Ordering data
Product type description |
ACC-AZM300-BOW-2-4M-6M |
Article number (order number) |
103028145 |
EAN (European Article Number) |
4030661522920 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Gross weight |
469 g |
Mechanical data - Dimensions
Length |
52 mm |
Width |
40 mm |
Height |
21.4 mm |
Length of sheathed steel core |
4 m |
Length of the Bowden cable |
6 m |
Scope of delivery
Scope of delivery |
The solenoid interlock is not included in delivery. The solenoid interlock AZM400 is not included in delivery. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 19:16