ACC-CGLD-M20-MS

Item number: 103006011

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • cable gland M20
  • Metal film

Ordering data

Product type description

ACC-CGLD-M20-MS

Article number (order number)

103006011

EAN (European Article Number)

4030661439785

eCl@ss number, version 12.0

27-14-08-02

eCl@ss number, version 11.0

27-14-44-34

eCl@ss number, version 9.0

27-14-44-34

ETIM number, version 7.0

EC000441

ETIM number, version 6.0

EC000441

General data

Material

Nickel plated brass

Gross weight

28 g

Mechanical data

Tightening torque of nuts, maximum

8 Nm

Mechanical data - Connection technique

Authorised cable section, minimum

6 mm

Authorised cable section, maximum

12 mm

Mechanical data - Dimensions

Screw length

29.3 mm

Thread length of the screw

6 mm

Screw diameter

24.4 mm

Diameter, metric ISO thread with pitch indication

M20 x 1.5


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 20:35