ACC-EBLT-M10-RVA-5PCS

Item number: 103031499

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-EBLT-M10-RVA-5PCS

Article number (order number)

103031499

EAN (European Article Number)

4030661541914

eCl@ss number, version 12.0

27-14-08-02

eCl@ss number, version 11.0

27-14-44-34

eCl@ss number, version 9.0

27-14-44-34

ETIM number, version 7.0

EC000441

ETIM number, version 6.0

EC000441

General data

Material

Stainless steel

Gross weight

652 g

Mechanical data - Dimensions

Diameter hole

24 mm

Screw length

120 mm

Thread length of the screw

70 mm

Diameter, metric ISO thread with pitch indication

M10

Scope of delivery

Scope of delivery of mounting material

Eyebolt with nut


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 14:05