ACC-EBLT-M8-5PCS

Item number: 103031495

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACC-EBLT-M8-5PCS

Article number (order number)

103031495

EAN (European Article Number)

4030661532028

eCl@ss number, version 12.0

27-14-08-02

eCl@ss number, version 11.0

27-14-44-34

eCl@ss number, version 9.0

27-14-44-34

ETIM number, version 7.0

EC000441

ETIM number, version 6.0

EC000441

General data

Material

Zinc-plated metal

Gross weight

77 g

Mechanical data - Dimensions

Diameter hole

24 mm

Screw length

125 mm

Thread length of the screw

80 mm

Diameter, metric ISO thread with pitch indication

M8

Scope of delivery

Scope of delivery of mounting material

Eyebolt with nut


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 08:16